iglidur® UW, sleeve bearing, mm - UWSM

The underwater endurance runner, for fast rotation under water

iglidur® UW, sleeve bearing, mm - UWSM
iglidur® UW, sleeve bearing, mm - UWSM drawing
1 from 2
iglidur® UW, sleeve bearing, mm - UWSM
iglidur® UW, sleeve bearing, mm - UWSM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: UWSM-0304-05
  • Material: iglidur® UW
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • b1 5 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Low moisture absorption
  • Excellent wear resistance under water
  • High media resistance
iglidur® UW | The underwater endurance runner, for fast rotation under water
The best iglidur® plain bearing for underwater applications. Extremely wear-resistant under water, tested and maintenance-free. The first choice for pumping applications.

Typical applications

Fluid technology

Find more applications here:
Industry solutions

 
When to use it?
  • For underwater applications and in liquid media
  • For low loads
  • For high rotational speeds
  • For extreme wear resistance in media-lubricated continuous operation
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I look forward to answering your questions

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm