Technical data version 0001 | |
Working space: | 500mm x 100mm |
Max. speed: | 1.0m/s |
Max. acceleration: | 3.0m/s² |
Repeatability: | 0,2 mm |
Bearing load: | 10 N |
Technical data version 0002 | |
Working space: | 800mm x 500mm |
Max. speed: | 1.0m/s |
Max. acceleration: | 2.0m/s² |
Repeatability: | 0,3 mm |
Bearing load: | 50 N |
Part number | |||
---|---|---|---|
DLE-LG-0009-AC-1000-750 | 11,718.67 EUR | ||
DLE-LG-0010-AC-500-150 | 2,352.91 EUR | ||
DLE-LG-0001-01 | 4,261.12 EUR | ||
DLE-LG-0002-01 | 6,683.38 EUR | ||
DLE-LG-0010-01 | 4,706.44 EUR | ||
DLE-LG-0012-01 | 6,165.79 EUR | ||
DLE-LG-0013-01 | 7,016.26 EUR | ||
DLE-LG-0009-01 | 14,009.59 EUR | ||
DLE-LG-0009-48-0002-00-0 | 17,411.53 EUR | ||
DLE-LG-0009-48-0004-00-0 | 18,261.89 EUR | ||
DLE-LG-0012-48-0002-00-0 | 9,505.13 EUR | ||
DLE-LG-0012-48-0004-00-0 | 10,355.48 EUR | ||
DLE-LG-0012-AC-1000-400 | 3,812.27 EUR | ||
DLE-LG-0013-AC-2500-500 | 4,662.73 EUR | ||
DLE-LG-0001 | Version stepper motors with encoder | 1,702.45 EUR | |
DLE-LG-0002 | Version stepper motors with encoder | 3,111.41 EUR |
Technical data | |
Working space: | 300mm x 300mm |
Max. speed: | 1,0 m/s |
Max. acceleration: | 10m/s² |
Repeatability: | 0,3 mm |
Bearing load: | 80 N |
Part number | |||
---|---|---|---|
DLE-FG-0001-01 | 5,031.84 EUR | ||
DLE-FG-0004-01 | 6,553.96 EUR | ||
DLE-FG-0005-01 | 5,803.01 EUR | ||
DLE-FG-0006-01 | 6,981.82 EUR | ||
DLE-FG-0004-AC-800-400 | 4,200.43 EUR | ||
DLE-FG-0005-AC-1000-500 | 3,449.48 EUR | ||
DLE-FG-0006-AC-650-650 | 4,628.29 EUR | ||
DLE-FG-0003-08 | 2,329.20 EUR | ||
DLE-FG-0002-07 | 2,419.78 EUR | ||
DLE-FG-0002 | Version stepper motors with stranded wires (low-cost) | 1,872.88 EUR | |
DLE-FG-0001 | Version stepper motors with encoder | 2,384.12 EUR |
Technical data version 0003 | |
Working space: | 500mm x 500mm |
Max. speed: | 0,5 m/s |
Max. acceleration: | 1m/s² |
Repeatability: | 1 mm |
Bearing load: | 50 N |
Part No. | |||||
---|---|---|---|---|---|
DLE-FG-0003 | 1,610.56 EUR |
Part number | |||
---|---|---|---|
DLE-RG-0012 | 6,888.68 EUR | ||
DLE-RG-0012-AC-800-800-500 | 6,888.66 EUR | ||
DLE-RG-0004-48-0002-00-0 | 18,393.37 EUR | ||
DLE-RG-0004-48-0004-00-0 | 19,243.72 EUR | ||
DLE-RG-0001-01 | 8,026.88 EUR | ||
DLE-RG-0002-01 | 7,239.74 EUR | ||
DLE-RG-0003-01 | 11,365.25 EUR | ||
DLE-RG-0004-01 | 15,054.02 EUR | ||
DLE-RG-0012-01 | 10,418.95 EUR | ||
DLE-RG-0014-01 | 11,105.33 EUR | ||
DLE-RG-0014-AC-500-500-200 | 7,574.93 EUR | ||
DLE-RG-0001 | Version stepper motors with encoder | 3,915.42 EUR | |
DLE-RG-0002 | Version stepper motors with encoder | 3,709.22 EUR | |
DLE-RG-0003 | Version stepper motors with encoder | 7,834.96 EUR | |
DLE-RG-0004 | Version stepper motors with encoder | 12,700.51 EUR |
Monday to Friday from 8am - 8pm.
24h