100% lubrication-free
Direct force transfer via rack
Highly dynamic
Light and small
Material combination: Aluminum extrusion / plastic rack
The adapter plates and connection brackets are accessories
Upgrades to 2 or 3 axis portals
Low load up to approx. 1 kg
Part number | max. stroke | max. axial load |
A | A1 | H | E1 | E2 | l | hw | f | lt | ts | tg | sg | AM | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[N] | -0,3 | ±0,15 | ±0,15 | ||||||||||||||
GRW-0630 | 150 | 10 | 54 | 80.5 | 20 | 45 | 40 | 110.5 | 42.5 | 4 | 15 | 0 | M4 | M4-8 | 121.4 | 692.11 EUR |
Monday to Friday from 8am - 8pm.
24h