Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

iglidur® X, round bar

  • Continuous operating temperatures from -100 to +250°C
  • Extremely high chemical resistance
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Excellent wear resistance under water
  • High compressive strength
  • Mould resistant according to DIN EN ISO 846
Product description
iglidur® bar stock X

Lubrication-free iglidur® bar stock materials offer the option of freely designing all types of maintenance-free sliding elements and bearings. The variety of iglidur® plain bearing materials ensures optimum matching of the bearing material with the best coefficients of friction and wear for the counter partner.
In addition to bar stock for our own processing, we also offer you the production of plain bearings, sliding elements and glide strips of any shape. We can even provide urgent prototypes in a matter of days in line with an agreed deadline.
Note: Our bar stock is manufactured with excess dimensions.

Typical areas of application You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • If no suitable dimensions are available in the iglidur® catalogue range
  • When a plastic bar stock with excellent coefficients of wear and friction are required
  • When there is a need for iglidur® plain bearings in special dimensions in small quantities
  • If high compressive strength is required
  • If high flexibility is required
When not to use it?
  • If an appropriate iglidur® standard catalogue bearing is available
  • When an iglidur® plain bearing in special dimensions is required in large quantities
  • When no bar stock made of engineering plastics is required and a bar stock without any tribological properties is sufficient for the application
Use our filter options to find the suitable product
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH