Various materials for shaft and lead screw
All bearing points are completely lubrication-free due to the use of iglidur® high performance polymers
High temperature version available
SHT linear modules can be configured as a multi-carriage system or with right/left reverse travel
Flat drylin® guide rails or high profile
Torsion-resistant dual shaft system
Corrosion resistant option made of stainless steel available
Trapezoidal or high-helix lead screw drives
Suitable for manual and motor-operated adjustments
drylin® mono-tube guide for easy adjustment movements with an inner lead screw
Available with measurement scale without lead screw
Flanged version for axial mounting on surfaces and profiles
Trapezoidal or high helix threads
Ball bearing leadscrew supports
Rail profile in high design, torsion-resistant
High strength
Available as standard and preload version
High precision, extreme stiffness and accurate alignment with to the single-piece carriage
Adjustments by trapezoidal thread
Assembly of upper unit with left or right adjustment possible
For manual adjustments
Profile rails drylin® W, made of aluminium, hard anodised or structure entirely made from VA and V4A stainless steel materials (high torsional stability)
Preload version SLWE-XY-PLavailable