Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

iglidur® RW370, round bar

  • Complies with fire protection standard DIN EN 45545  HL3, R22/R23
  • Flame retardant
  • High wear resistance
  • Low friction
Product description
iglidur® bar stock RW370

Lubrication-free iglidur® bar stock materials offer the option of freely designing all types of maintenance-free sliding elements and plain bearings. The variety of iglidur® plain bearing materials ensures optimum matching of the bearing material with the best coefficients of friction and wear for the counter partner.
In addition to bar stock for our own processing, we also offer you the production of plain bearings, sliding elements and glide strips of any shape. We can even provide urgent prototypes in a matter of days in line with an agreed deadline.
Note: Our bar stock is manufactured with excess dimensions.

Typical application areas
  • For applications in the railway industry
  • Door guides and hinges, pivoted joints, boarding steps, seat mechanisms and table mechanisms 
  • You will find plenty of additional application areas in our industry solutions
 
When do I use it?
If no suitable dimensions are available in the iglidur® catalogue range

 
  • For applications in rail technology where suitability according to DIN EN 45545 is required
  • When polymer bar stock with a high level of wear resistance at low to medium pressure loads is required
  • When a low coefficient of friction in dry operation is requested
  • When low moisture absorption is required
When not to use it?
  • If an appropriate iglidur® standard catalogue bearing is available
  • When high pressure loads occur and suitability according to DIN EN 45545 is not required
  • When short-term temperatures higher than +190°C occur
  • When a cost-effective bearing for occasional movements is necessary
Use our filter options to find the suitable product
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH