The standard for applications in the medium-load range
Quiet operation due to integrated brake
Optional opener tool for even quicker opening and closing
ONE interface instead of many plug-in/disconnect points
Simple modular principle, individually configurable
Various possible uses, over 100 inserts to choose from
Combination of lubrication-free roll and slide
For minimal drive forces and smooth operation
Low-profile
High tensile forces, high loads and travels of more than 600m possible
10,000km and more guaranteed running performance
Can be opened and filled quickly
A service life of up to 10 million double strokes for bus cables
36-month functional guarantee
Available unharnessed or harnessed
Compact tandem toothed belt axis with two toothed belts in one unit
Carriages can be controlled synchronously or separately
Fast bearings replacement possible directly on the rail
For DC, EC and stepper motors
Compatible with many industrial control systems
Use with PC, tablet or smart phone
Intelligent software and sensor technology on the e-chain
Possible maintenance needs are reported before failure occurs
Monday to Friday from 8am - 8pm.
24h