igus CAD Readme
Mai 21, 2014
-------------------------

1. Introduction

igus CAD is an easy-to-use CAD data solution which delivers you igus products as an
electronic catalogue in various CAD formats to use in your own CAD program.

2. OS Requirements

igus CAD is supported on:
   - Windows 8.x
   - Windows 7
   - Windows Vista
   - Windows XP

Microsoft .NET Framework 4.0 is required but will be installed if not present on your system.

You need the free JAVA Runtime Environment (JRE) on your desktop computer for the 2D-, 
3D-Viewer and the Direct-Insert Option (Click2CAD). 
Recommended version is: Java 7 Update 51 or newer

You can download JAVA here: http://www.java.com

3. Running the application from CD, DVD or USB-Stick without installation

Double-click "start.exe" and the CAD application runs without installation.

4. Installation

a) Simply double-click "setup.exe", choose your desired setup language and follow the instructions.
   About 1GB free disk space is required for the installation.
   
b) If you had a previous version of igus CAD installed, it is recommended that you uninstall
   this version over the Windows Control Panel -> 'Add/Remove Programs' first.
   
c) If the application will not run please check whether the Microsoft .NET Framework 4.0 is 
   installed on your system. You can download this framework here:
   http://msdn.microsoft.com/en-us/netframework/aa731542
   
5. Warranty

Please read our warranty conditions in the setup procedure!

6. igus CAD online

Please also visit our online solution at:
www.igus-cad.com

7. Feedback and Questions

If you have any comments or questions, we'd be happy to hear from you.
Please contact:

        igus GmbH
        Spicher Str. 1a
        D-51147 Kln
   Fon: +49 (0)2203-9649-0
   Fax: +49 (0)2203-9649-222
e-mail: info@igus.de
   web: www.igus.de
---------------------------------------------------------------------------------
Copyright (c) 2014, igus GmbH, Germany
=