Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Delta multi-axis pick and place robot

The delta robot for pick and place production.

The igus® delta robot is a 3-axis robot connected to a shared joint around and below the arms in order to fulfil its primary purpose, picking and placing objects. This 3 axis robot was created to perform repetitive, low-skill duties at a speed of up to 60 picks per minute and with +/- 0.5mm accuracy. This modular pick and place robot varies in sizes, payload capacity and speed competencies, making its uses endless.

Would you like more information about the delta robot or do you need an individual consultation? Our experts will be happy to get in touch with you.
 

Contact us now!
drylin® delta pick and place robot

Delta robot options

drylin® delta robot | 360mm

drylin delta robot. Workspace 360mm
  • For loads up to 5.0[kg]
  • For precision requirements up to approx. 0.5mm
  • For speeds up to max. 3.0m/s
Visit the shop

drylin® delta robot | 660mm

drylin delta robot. Workspace 660mm
  • For loads up to 5.0[kg]
  • For precision requirements up to approx. 0.5mm
  • For speeds up to max. 0.7m/s
Visit the shop

drylin® delta robot | Calibrating pin

drylin delta robot. Calibrating pin
  • For easy positioning at the zero point
  • Directly fixed to the mounting hub
  • Simplifies the initial calibration process.
Visit the shop

drylin® delta robot | Cable clip

drylin delta cable clip
  • Safe cable guidance
  • Lightweight
  • Easy to fit
Visit the shop

drylin® delta robot | Cable set

drylin delta cable set
  • 3x motor cable, straight connector
  • 3x encoder cable, straight connector
  • 3x proximity switches
Visit the shop

Shop overview

delta robot shop overview
Visit the shop


Delta robot with calibrating pin and cable clip for cable guidance

Calibration and cable guidance now even easier

Now new with calibrating pin for easy positioning at the zero point. It is directly fixed to the mounting hub and simplifies the initial calibration process.
The cable clip for the delta robot was developed for the secure guidance of lines, e.g. individual pneumatic hoses, along the coupling joint. Easy to fit, lightweight.
 

igus® Robot Control software for pick and place robots

Intuitive robot programming, simulation and control system
Make your automation solution ready for use with igus® Robot Control. Due to the modular design, different robot kinematics can be controlled, for example, delta robots, linear robots and multi-axis joint robots.
You can now download and test the software for free.  
More information about the software
robot control software for pick and place robots


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH