Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)
Filament iglidur I190

iglidur® I190: easy-to-process filament for stable, abrasion-resistant components

Now with an even longer service life – up to 50 times the abrasion resistance of ABS

The iglidur® I190 is a new, easy-to-process all-rounder filament with enhanced mechanical rigidity serving a wider range of sliding and wear applications.  
 
iglidur® I190 is also very well suited to the design of multi-material slide components because it combines very well with very rigid materials.  
 
The filament can be easily processed on commercially available 3D printers such as the Ultimaker S5.
iglidur I190 in the filament shop

Tech up

Tech up

  • Flexural strength 80 MPa, best iglidur® filament
    for regular 3D printers
  • Excellent service life – 50 times the
    abrasion resistance of ABS
  • Lubrication-free and maintenance-free
  • Can be processed easily on commercially available 3D printers
  • Application temperature: 90 °C (after component
    tempering)
cost down

Cost down

  • No
    minimum order quantity, no tool costs
  • Available as a filament and in 3D printing service
Recycle

Sustainability

  • No lubrication necessary
  • Can be recycled
  • 3D printing: Low material requirements, since there is no waste or sprue
  • igus® supports the circular economy for
    plastics and is investing in chemical recycling


Tested! iglidur® I190's wear and friction test

3D-printed bearings of standard plastics compared to iglidur® I190
iglidur® I190 wear test

Pivoting wear, p = 1MPa; v = 0.01m/s

Vertical axis: wear rate [µm/km]
iglidur® I190 coefficients of friction

Flexural strength, printed flat

Vertical axis: flexural strength [MPa]

More information on 3D printing at igus

3D printing at igus

3D printing material: filaments and laser sintering powder Learn more about our services, processes, filaments, laser sintering powder, rapid tooling, rapid prototyping and much more.
 
 
Industrial 3D printing

Free sample box

3D printing sample box Order the free sample box with samples of filaments, components and post-processed specimens and see for yourself the quality and special features of our 3D printing products.
Free sample box

Wear resistance put to the test

3D printing wear tests Wear-resistant plastics from the 3D printer - to keep this promise, we regularly test our products regarding friction, load and service life in our in-house test lab.  


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH