Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Heat-resistant tribofilament® for abrasion-resistant special parts in 3D printing


High-temperature filament options

Heat-resistant filament, food compatible

iglidur A350

  • Food compliant according to EU Regulation 10/2011 and FDA
  • Suitable for autoclave
  • Resistant to temperatures of up to 180°C in endurance runner
  • Available in bar stock & injection moulding also
Buy now!
Flame-retardant 3D printing filament

iglidur RW370

  • Extremely high strength (91 MPa) for all tribofilaments
  • Flame-retardant according to UL94-V0 and DIN EN 45545
  • Resistant to temperatures of up to 170°C in endurance runner
iglidur RW370 in the filament shop
Heat-resistant 3D printed gripper

No 3D printer available?

  • 3D printing service for heat-resistant custom parts made of iglidur A350 or RW370
  • Upload a CAD model and order directly online
  • Delivery time: 1-3 business days
More about the online 3D printing service


Special and drawing parts made of heat-resistant polymers

Do you need small quantities, series, or wear-resistant polymers that are temperature resistant (up to 250°C)? We carry a wide range of heat-resistant polymers for injection moulding.  
Further information about wear-resistant special parts

What must I consider when using heat-resistant tribo-filaments?

  • To process high-temperature filaments, you need a 3D printer with an installation space temperature of at least 160°C
  • It is especially important to store the high-temperature filaments so that they are protected from moisture and to dry them before they are used so that no quality problems  arise
  • Do you have further questions about 3D printing with high-temperature filaments for wear- and heat-resistant components.
Contact our expert

Building a high-temperature 3D printer yourself

Normal 3D printers cannot produce the necessary installation space and nozzle temperature, and most models on the market are very expensive. Our team used igus® components to build a high-temperature printer.
Basic data: 
  • Installation space dimensions: 160x145x150mm
  • External dimensions: about 450x450x500mm
  • Weight: about 30-40kg
  • Heating system: print head: 40 W standard, heater cartridge: E3D
  • Print table: custom design Micanite heating elements between two steel plates
  • Installation space: oven fan and heating coil (see CAD assembly)
All components for 3D printing design that were used can be found in our online shop, and the design data can be downloaded here:
Download design data for the high-temperature 3D printer
Free design data for high-temperature 3D printers you can build yourself

Further information about the high-temperature 3D printer igus® built:

  • No print bed heating necessary, since heating is performed through the installation space as well
  • Control all heating elements directly through DUET
  • Print head: E3D v6 with titanium Heatbreak, copper block, various nozzles, 0.4-0.6mm (hard metal), cooled with compressed air
  • Printing plate: print table, removable aluminium disk, component adhesion with various films (such as iglidur® RW370 and iglidur® J350: PET film)
  • Heat chamber insulation: glass fibre insulation on the installation space exterior (in the ASM installation space assembly and the ASM installation space lid); flexible silicone glass fibre mats in the installation space slots for XY mechanics
  • Printing parameters: for example, iglidur® RW370 - nozzle temperature 350°C, print bed 200°C, installation space 180°C, nozzle diameter 0.4mm, layer thickness 0.15mm, speed 30mm/s, with raft
  • Heat distribution: insulation outer temperature about 80°C, housing outer temperature about 60°C, some stepper motors cooled with compressed air (so far only the X-axis); so far no problems with overheating
  • Printer control: DUET Ethernet, heating controlled via DUET
  • Software: Simplify3D, installation space heating via macros

More information about igus® 3D printing

News

Discover our new products and service tools for additive manufacturing!

igus test laboratory

Tested!

3D printing materials made of iglidur compared to PLA, ABS and other materials and manufacturing processes.

3D printing service

Customised, additively manufactured components with the online 3D printing service in just a few steps.

3D printing materials

Discover our other abrasion-resistant plastics for industrial use.

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH