Drive technology ready to ship within 24hrs!

Drive technology overview

The drive technology product range at a glance

igus linear axes with lead screw

linear axis

  • With spindle, toothed belt or gear rack
  • For manual and electric adjustments
  • Ready for despatch within 24 hours
Motor

Electric motors

  • Stepper, DC or EC motors
  • Various NEMA sizes
  • Ready for despatch within 24 hours
Motor

Motor controls

  • Compatible with industrial controllers
  • For all drylin® linear axis
  • Ready for dispatch from 24h

Lightning-fast configuration: linear axis and electric motors

DDX

drive technology configurator

DDX

Electric motor product finder

Our drive technology highlights

SHT-FDA

FDA-compliant linear axis

  • Especially for the food sector
  • Approval according to EU regulation 10/2011
  • Temperature and corrosion-free
EGW

Endless gear linear module

  • Almost infinitely expandable linear module
  • Available ready for installation with motor and control system
  • Multiple linear slides possible

Free services

Free sample

Sample

Free white paper

Drive technology white paper

Free support

Contact

Advantages of drylin® drive technology

Lubrication and maintenance-free

Lubrication-free

Quiet

Quiet

Cost-effective

Cost-effective

Sustainable

Sustainability

Temperature-resistant

Temperature
Temperature

Customisable & ready to connect

Ready to connect icon

Application examples of drive technology

Drive technology application example Art Robotics

Special measurement setup with lead screw axes

Drive technology application example

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology in an order picking unit

Electric drive technology in an automated positioning system

AWB

More application examples

Contact us

Contact details

Opening hours