Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

igubal® GPZM double joints

Sealed against dirt

Flexible housing material and large undercut prevent the ingress of dirt.
 
Application areas: automotive industry, vehicle technology, agricultural engineering, plant construction, automation.
Go to the online shop
Tech up

Tech up

  • Shore D hardness 58: 25% more elastic than igumid G
  • 20 times more abrasion-resistant against metallic ball studs than polyamide
  • Very easy to assemble
Cost down

Cost down

  • One-time initial sample set-up costs
  • Lifelong tool guarantee
Proof

Proof

  • Tensile force and buckling force have far exceeded customer requirements
Sustainability

Sustainability

  • No lubrication necessary
  • Less energy consumption through lower weight
  • igus® supports the circular economy of plastics and is investing in chemical recycling. Learn more about the topic here

igubal® sample box

Request a sample box

Order the igubal sample box here!
Request a sample box
igubal® news overview

More igubal® news

Go back to news overview
Go to overview


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH