Specifically designed for highly dynamic movements in energy chains

Rust-proof, UV- and seawater resistant, highly stable energy supply systems

Plastic energy chain up to 350 mm inner height and fill weights up to 600 kg/m

Rust-proof and UV resistant

Highly stable and maintenance-free

Easy assembly and high service life

E4.1 e-chain

E4.1 series

  • Robust and up to 70% lighter than steel
  • Modular design
More about E4.1
E4/4 2828R e-chain

E4/4 series

  • For long travels of more than 200m and side-mounted applications
More about E4/4
P4 e-chain

P4 series

  • Profile rol e-chain for very high fill weights (up to 30kg/m) and speeds (up to 10m/s)
More about P4
P4.1 e-chain

P4.1 series

  • Latest generation rol e-chain
  • Longer service life: 375,000km running performance
More about P4.1
Offshore chain OSC

Offshore chain OSC

  • Tensile forces of up to 187kN possible
  • 750mm bend radius for cables
More about OSC
4040HD e-chain

Heavy-duty chain

  • Extra robust
  • The standard for long travels
More about the HD chain
ESD e-chain

ESD e-chains

  • ESD material tested for over 10 million cycles for the toughest requirements
More about ESD chains

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH