Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Harvester: Precise and maintenance-free

Energy chains and plain bearings guarantee a precise harvesting mechanism during the strawberry harvest.

With this harvesting machine, there will be no more backache during strawberry picking. Here, collecting the delicious fruit is automated with the precision of a human hand. Important: as strawberries are very sensitive, the robot arm has to move with care, smoothly and slowly. This is guaranteed by easy chain energy chains, which are maintenance-free and cost-effective, as well as iglidur plain bearings and igubal spherical bearings.

Profile

  • What was needed: iglidur plain bearings, igubal spherical bearingseasy chain energy chains
  • Requirements: As the strawberries are very delicate, the robot arms must harvest them carefully, evenly and slowly. The bearing technology therefore had to allow precise movement.
  • Industry: Agriculture
  • Success for the customer: Over 100 plain bearings and a variety of energy chains enable precise harvesting operations. They are also maintenance-free and cost-effective.

Products used

Problem

The AGROBOT SW6010 harvester is a harvesting machine for picking strawberries. Robot arms with cages for picking up the strawberries move above the ground, cut off the ripe fruit, pick it up and finally place it in a basket system. This is done with the help of dozens of bearings that guarantee the correct positioning of the gripper arms when cutting takes place. Moving the cages to collect the strawberries also means that flexible cable routing is required for power and data. As the strawberry is a particularly delicate and impact-sensitive fruit, previous systems were particularly slow in their movement.

Solution

The solution was found in iglidur plain bearings. Today, more than 100 of these plain bearings are used in the harvesting machine and help the robot arms to reach their cutting position on the individual strawberry within a few seconds. In addition, the system only picks ripe strawberries. The opening mechanism of the cage on the gripper arm for passing the fruit through consists of two symmetrical valves that are anchored to the respective axes of rotation. The strawberries are then placed very gently in the containers for storage. igubal spherical bearings enable the robot arm to slide with the cage and ensure smooth, low-wear and particularly precise movement. A large number of easy chain energy chains guarantee the safe and flexible routing of cables for power and signals to the individual robot arms.

Agrobot harvester
Agrobot harvester
Agrobot harvester

Agrobot, Juan Bravo Trinidad, Lepe, Spain

Go to applied products here

More applications from different sectors can be found here.

Go to manus® contest



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH