My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240

Lubrication-free bearing support made easy: drylin® linear technology

Up to 40% more cost-effective than recirculating ball bearing guides and without any lubrication at all

Linear systems from igus are very quiet, lightweight, fast and absolutely clean. They do not require any additional lubrication, because the sliding elements already contain a certain amount of homogeneous solid lubricant. With its many rail geometries and bearing variants, the drylin W linear modular kit offers maximum freedom in the construction and design of the linear guide. With the new generations of drylin W hybrid roller bearings, including an optimised rail, igus further minimises the necessary displacement forces for the adjustment of doors, monitors, or panels. The powerful NT-60 also extends the product range of telescopic guides, and the new online tool "shaft configurator" offers fast and convenient assembly of custom shafts.

News highlights

drylin W isense

Linear guide promptly calls for maintenance: drylin® isense linear technology.

drylin W isense    

drylin Q sliding plates for lifting column guidance

For square tube-in-tube adjustment mechanisms, U profiles and low profiles: drylin Q sliding plates execute the linear movement.

drylin Q sliding plates for lifting column guidance    
More news highlights

Hybrid roller bearing rail

Ideal for lateral installation: drylin WSR-10-120

The hybrid roller rail impresses by its combination of function and design. Especially in the lateral mounting position, this profile is the perfect guide rail for door, control panel, board or monitor adjustments. Low-profile design, wide support and tightening from behind allow a perfect look for smooth adjustment in the field of vision.

drylin® NT-60 telescopic guide

High loads and strength

  • Lubrication and maintenance-free
  • Continuously extendable up to 2,000mm (extended length)
  • Sliders made of durable high-performance polymers
  • Quiet, gliding movement
  • Full extension, partial extension and over extension possible

Hybrid roller bearings

Easy to move: drylin WJRM-31-10, WJRM-41-10

  • Cost-effective using zinc die-cast housing
  • Rollers and sliding elements made of wear-resistant iglidur materials
  • Rolling bearings can be variably positioned with the desired
    bearing clearance
  • With carriage plate, WWRY can be expanded to complete linear slide
  • Can be combined with drylin® WSR-10-10 rail profile

econ toothed belt axis: drylin ZLN-40

Cost-effective and space-saving

  • Lubrication and maintenance-free
  • Low-profile, 27mm height
  • Vertical load from 20N
  • With NEMA stepper motors and EC-/BLDC direct current motors
  • Delivery from 48 to 72 hours after receipt of order