My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240

twisterband HD

Two new, compact sizes - rotate energy, data, air and fluids in a confined space

With the very compact igus twisterband, rotations of up to 7,000°* can be achieved cost-effectively in extremely confined spaces. Energy, data and media are securely guided.

  • Rotary movements up to 7,000°*
  • Rotary speeds of up to 180°/s possible
  • No slip ring
  • With very strong pin and hook connection for an even
    longer service life
  • Small, compact, modular and lightweight
  • Easy length adjustment
  • Minimum installation space, fits very closely around the rotary axis
  • Cost-effective and easy to fill

Typical application areas: compact rotary movements of all kinds, machine tools, turntables, robots
 
*Depending on installation orientation, vertical: up to 3,000°, horizontal: 7,000° and more possible

 
Product range:

Part No.Inner widthInner heightX1 and X2Minimum bend radiusMaximum bend radiusMax. cable ø 
TBHD12.24 mm11 mm40mm / 140mm24 mm35 mm10 mm Request
TBHD20.44 mm18 mm50mm / 220mm37 mm63 mm14 mm Request
TBHD30.75 mm22 mm90mm / 330mm44 mm77 mm17 mm Request
TBHD42.135 mm30 mm90mm / 500mm56 mm119 mm24 mm Request
X1 = ø inner machine installation space X2 = ø outer machine installation space

twisterband HD  

The twisterband HD is composed of separate e-chain links with the pin/hook connecting system. This results in a defined radius with higher strength.

twisterband HD  

e-chain links made of fibre-reinforced material - this enables significantly increased strength and service life.

twisterband HD  

The new base plates are delivered as standard as part of the twisterband module!

twisterband HD  
Delivery times  
Available

available from stock

Request more information about this product

 

Contact details

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
We need your post code and country so that we can forward your requests to the right contact person
Postcode:*
Country:*
To receive your free sample or catalogue please enter your address here:
Form of address:
Street:
Town:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send