Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Cast iron housing bearing without lubrication

Solid cast steel housing with maintenance-free iglidur J polymer spherical balls

Immediately available for pillow block and fixed flange bearings of Ø20/25/30/40/50mm (UC204-206, 208 and 210).
 
Other dimensions available upon request.
Go to the online shop

NEW: Four-hole fixed flange bearing

Now also available as a 4-hole cast-steel housing in sizes UC204-206, UC208 and UC210.
 
More variety for your applications in dirty environments!
To the product
Fixed flange bearing as a 4-hole cast iron housing
Tech up

Tech up

  • Service life in dirty environment longer than with ball bearings by up to a factor of 8
  • For higher static loads
Cost down

Cost down

  • No costs due to maintenance or failure times (e.g. due to lack of lubrication)
  • Save up 25% thanks to easy bearing replacement
Proof

Proof

  • Radial load: 9.0 kN
    Conventional cast iron housing bearing: 7.0 kN
  • Axial load: 3.5 kN
    Conventional cast iron housing bearing: 1.4 kN
Sustainability

Sustainability

  • No lubrication of any kind necessary
  • Spherical balls can be recycled

Dirt-resistant and maintenance-free plastic spherical balls for UC cast iron housing

For this purpose, we developed iglidur J plastic spherical balls for pillow block and fixed flange bearings of the types UCP, UCF and UCFL

Many of our customers use pillow block and fixed flange bearings of the UC dimensional series with cast steel housings. They can be found virtually everywhere, from roller conveyors for the transport of glass panes and tiles to use in agricultural engineering.
 
In the food industry, for example, our interchangeable spherical balls are used as a substitute for expensive stainless steel solutions. The agricultural engineering sector especially appreciates the ability of our bearings to cope with dirt whereas the chemical resistance and freedom from corrosion are convincing arguments in the glass industry among others.
igubal interchangeable spherical ball

igubal® sample box

Request a sample box

Order the igubal sample box here!
 
Request a sample box
igubal® Expert

igubal expert

Simply enter application parameters to obtain the expected service life.
Go to service life calculator
igubal News

More igubal® news

Go back to news overview
 
Go to overview


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH