Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Low-cost interchangeable iglidur® J4 spherical balls


Pillow block bearings and fixed flange bearings with sheet metal housing – now for even less


 
Immediately available for pillow block and fixed flange bearings Ø20/25/30mm.
 
Other dimensions available upon request.
Go to the online shop
Tech up

Tech up

  • Absolutely dirt- and media-resistant
  • No washout of lubricants
  • Up to 50% lighter than using metal ball bearing
Cost down

Cost down

  • No costs for maintenance/lubrication
  • With J4 spherical ball up to 25% more cost-effective than with iglidur® J spherical ball
Proof

Proof

  • PP 206 weight: 236 g
    with metallic ball bearing: 470 g
  • PFL 204 weight: 110 g
    with metallic ball bearing: 240 g
Sustainability

Sustainability

  • No lubrication necessary
  • Low energy consumption during production of the plastic spherical balls

igubal® sheet metal housing bearings now cost even less

This is because we have developed iglidur® J4 plastic spherical balls for pillow block bearings and fixed flange bearings with steel housings

Our slim replacement balls for pillow block and fixed flange bearings with steel housings offer many technical advantages such as resistance to dirt, low weight, and, of course, absolutely no lubrication or maintenance.
 
However, the long-established bearing variants work in many applications. The iglidur® J4 low-cost spherical balls provide an especially low-cost alternative that is also maintenance-free.
igubal interchangeable spherical ball

igubal® sample box

Request a sample box

Order the igubal sample box here!
 
Request a sample box
igubal® Expert

igubal expert

Simply enter application parameters to obtain the expected service life.
Go to service life calculator
igubal News

More igubal® news

Go back to news overview
Go to overview


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH