Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Metal rod end bearing + iglidur® J

For higher loads

Metallic housing with self-lubricating bearing shell and spherical ball made of stainless steel enable further applications in the area of higher loads.
Go to the online shop

Now also available with female thread!

Now new: the rod end 2.0 will soon also be available with female thread. Send us your enquiry now!
To the product
Tech up

Tech up

  • Metallic housing: 5 times higher breaking strength than igumid G
  • 10 times more abrasion-resistant against metallic spherical balls than polyamide
  • More materials available (FDA, high temperature, etc.)
Cost down

Cost down

  • No minimum order quantity, no tool costs for igus® standard dimensions
  • Short delivery time
  • Available sizes: M6, M8, M10, M12, M16, M20
Proof

Proof

  • Greater breaking force and stiffness than that of plastic rod end and metal rod end
Sustainability

Sustainability

  • No lubrication necessary
  • igus® supports the circular economy for plastics and is investing in chemical recycling. Learn more about the topic here

Metal rod end bearing in pantographs

The higher loads that the Metal rod end bearings can cope with also enable their use in railway equipment, among other things. They can be used in pantographs for example.

The flexible components are connected by means of these rod end bearings. The iglidur J inner race ensures electrical decoupling and a long service life.

Pantograph igubal application

igubal® sample box

Request a sample box

Order the igubal sample box here!
Request a sample box
igubal® sample box

Rail industry

Further solutions for the rail industry
Go to industry
igubal News

More igubal® news

Go back to news overview
Go to overview


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH