Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

New chainflex® servo cable: guaranteed cost-effective


Product portfolio addition to the CF887 cable series

The new CF887.07.05.02.01 provides just the lean problem-solver that these times call for: extremely efficient manufacture for a very cost-effective starting price, while retaining the unique 36-month chainflex® guarantee.  
Order online now!
This chainflex® innovation is ideal for dynamic applications in relaxed installation situations requiring extreme cost-efficiency, which often arise in woodworking or in other applications without the influence of oil.

Tech up

Tech up

  • 5 million double strokes in e-chains guaranteed
  • Small cross-section for use in small installation spaces
Cost down

Cost down

  • Costs are 51% less than those for CF21.UL
  • 36-month guarantee
Proof

Proof

  • Tested in the largest test laboratory (3,800m²), the largest laboratory of its kind for cables in moving applications
  • chainflex test No. 5192, 6 million strokes
Sustainability

Sustainability

  • Lower weight means reduced energy requirements for movement
  • igus supports the circular economy of plastics and is investing in chemical recycling


Order cost-effective servo cables from 1m:

Cable design:

 

Outer diameter [mm]:

 

Weight [kg/km]:

 

Copper index [kg/km]:

 

Nominal voltage [V]:

 


Why chainflex? Because our cables reduce costs and improve technology

Price check with servo cables

The chainflex price check:

Safety is of the utmost importance, not only operationally, but also legally and financially. Plant and machine constructors always have to make binding statements about operational safety and reliability. We issue a 36-month guarantee on our cables with confidence, as we are able to make reliable predictions about the service life of our cables due to over 30 years of experience in our 3,800m² test laboratory and 700 concurrently undertaken experiments.
 
This allows you to select the best motor cable for your individual needs. Benefit from our variety of cables. From low-cost solutions like this new CF887 up to high-end TPE cables such as the CF29. Everything in line with our motto: Cost down, life up!
Save with chainflex® servo cables

Reduce life cycle costs significantly with the right cable selection

Checklist helps in making complex purchasing decisions

 
Function units for transmitting energy to machines require a large number of electrical cables, often mainly cost-effective drive cables like this new generation of the CF887 cable series. Many cables have electrically identical specifications, but the technically striking details lie in their mechanical performance. The comprehensive chainflex product portfolio in drive technology, and the possibility of having each cable individually harnessed according to the manufacturer's specifications, offers numerous commercial advantages.
 
In order to significantly reduce the cost, the checklist presented in this free white paper can help decision makers. The list presents the key factors for cable selection and illustrates the relevance of the essential parameters for all decision makers.  
 

36-month chainflex guarantee

chainflex guarantee We issue a 36-month guarantee on our cables with confidence, as we are able to make reliable predictions about the service life of our cables due to over 30 years of experience and 700 concurrently undertaken experiments in our 3,800 m² test laboratory.
 
Click here

Ready-to-connect cables

readycable portfolio Offering around 4,600 harnessed motor, servo, signal and encoder cables suitable for 24 manufacturer standards, igus is the world's No. 1 when it comes to harnessed cables for use in energy chains. With 7 cable qualities, we always offer the most cost-effective drive cable that works.
Click here

Energy chains overview

e-chain® news Energy chains are there to guide and protect energy, data, and signals, which must withstand a wide variety of environmental influences. The decisive factor here is the symbiosis of the components moving against each other.

 
Click here


ready for shipping in 24 hours

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH