Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

chainflex® bus cables available immediately in all qualities with 300V UL certification

The bus cables CF888, CFBUS.PVC, CF898 and CFBUS.PUR now also have the UL certification for 300 V

Thanks to the new cables with 300V UL approval, users can now lay bus cables directly next to cables with a higher voltage level for tangible savings potential and design freedom.  
Order directly now
UL means "Underwriters Laboratories" and is an independent organisation in the USA. This organisation tests various products for their safety.  With regard to cables, UL stipulates that all cables with different voltage classes in one cable guide must always be mechanically separated from one another. With the new 300 V bus cables from chainflex, this significant additional effort can now be dispensed with.   

Tech up

Tech up

  • UL voltage of 30V increased to 300V
  • Laid directly next to cables with the same voltage level possible
  • Two bend radii
  • All common bus types (for example Ethernet, Profinet, Ethercat, etc.)
Cost down

Cost down

  • Need for additional separating elements between the cables in the e-chain® eliminated, reducing costs by €2.10/m
  • From four cable qualities, always find the most cost-effective bus cable that is certain to work in e-chains®
  • 36-month guarantee
Proof

Proof

Sustainability

Sustainability

  • Saves resources thanks to predictable service life
  • igus® supports the circular economy for plastics and is investing in chemical recycling.


Bus cables with 300 V UL approval instead of 30 V

Or: Why are there different voltages at UL?

The safety requirements for fire protection in the country of origin of UL, the USA, are much stricter than ours. Only appropriately tested products are awarded the UL certification mark. In appropriate tests, for example, specifications for fire protection requirements or wall thicknesses are verified. Only those who meet these versatile requirements will receive the UL Style for their product.
 
For energy supply systems, UL stipulates that all cables with different voltage classes and lying side by side, e.g. in a cable rack or energy chain, must always be mechanically separated from each other. This can be achieved by using appropriate sheet metal. Of course, meeting these standards involves a lot of effort and above all costs.  Using the example of the cable rack, one can say: "If all cables have the same voltage level, the cables can be laid side by side without this mechanical separation." This makes processing easier and saves enormous costs.
 
So the different voltage classifications of UL are decisive here, because now a cable with the higher style can be laid directly next to the other cables (e.g. motor cable).
CF bus cable with 300V UL

Focus on the chainflex® test laboratory in Cologne

UL verified: 36 month chainflex guarantee and service life calculation based on 2 million test cycles per year

For many years, the technical requirements for energy chain systems have been increasing more and more. Travels have become longer, movements quicker and bend radii smaller.  Core ruptures, jacket abrasion and corkscrew are the result. igus has risen to the challenge and developed cables that can withstand high mechanical stress chainflex cables.
 
As a consistent continuation of this technological claim, igus is, in 2020, the first German company to have its brand promise for chainflex cables validated by an external body. In a complex certification process, the US institute "Underwriters Laboratories" confirmed the accuracy of the statement "igus® 36-month chainflex cable guarantee and service life calculator based on 2 billion test cycles per year". This makes igus the first in Europe to have the veracity of its advertising statement confirmed by an internationally recognised testing institution.
 

Machine tools brochure

Machine tools with igus Motion plastics in use in machine tools: in our new igus magazine for the machine tool industry, experience motion plastics products for your modern machine tool, such as the new chainflex bus cables with 300V UL approval and many other areas to reduce costs and improve technology.
 
Click here

Harnessed UL bus cables

readycable overview Offering around 4,600 harnessed motor, servo, signal and encoder cables suitable for 24 manufacturer standards, igus is the world's No. 1 when it comes to harnessed cables for use in energy chains. Providing 7 different cable qualities, the range always offers the most cost-effective drive cable that is guaranteed to work.
 
 
Click here

CF price check for bus cables

CF price check for bus cables
Bus is the abbreviation for "Binary Unit System" and describes a system that is responsible for the data transmission between individual participants within a network. We are happy to take responsibility along with you and determine your individual savings potential for bus cables with the free chainflex Price Check - always with UL approval and 36-month guarantee.
Click here


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH