My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

igubal® end pieces made of TPU

End pieces for crimping with extreme undercut

End pieces sealed against dirt with a stainless steel middle section of variable length.
 
Stainless steel tube 10X0.8mm
 
From 70mm centre distance for M5 and M6

To the online shop
Tech up

Tech up

  • Shore D hardness 58: 25% more elasticity than igumid G
  • 20 times more abrasion-resistant against metallic ball studs than polyamide
  • Very easy to assemble

Cost down

Cost down

  • No minimum order quantity
  • Customised lengths

Proof

Proof

  • Tensile force and buckling force have far exceeded customer requirements

Sustainability

Sustainability

  • No lubrication necessary
  • Less energy consumption through lower weight
  • igus® supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic here


igubal® sample box

Request a sample box

Order the igubal sample box here!

Request a sample box
igubal® news overview

More igubal® news

Go back to news overview

Go to overview
igubal coupling joint

igubal® coupling joints

More information about the igubal coupling joints.

Find out more here


Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h