My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240

Minimised friction, twice the service life

Extension with intelligent wear monitoring possible

Key facts at a glance:

  • Longer service life due to maintenance-free tribo-polymer plain bearings in conjunction with the chain links
  • As an option equipped with smart monitoring sensors, e.g. wear sensor: for predictive maintenance planning
  • Maintenance recommendations are compared with icom module with experience from current applications and optimised
  • Maintenance personnel can access service life data of the energy chain at any time, regardless of location.
  • Details of numerous improvements
  • Travels of more than 800m
  • Speeds of more than 5m/s
  • Low vibration and noise

 

New P4.1: Merging of two core skills for more service life

Since 1964, igus® has been developing and producing high-performance plastics for lubrication-free plain bearings and tough e-chains®. Through the experience in both areas and the research of new plastic compounds, igus® developers were able to further optimise the P4 system and significantly increase reliability and plant availability with the P4.1 roller chain. There is a bearing point for pivoting in every connection of the chain links. This has now been re-equipped with maintenance-free plain bearings, which more than doubles the service life. Container cranes in ports, for example, can therefore achieve service life expectation of more than 15 years or 20,000 and more operating hours.

New P4.1 roller chain

New maintenance-free bearings and an intelligent wear sensor ensure a longer service life in the P4.1 roller chain for cranes and gantries.

 

In addition to the plain bearings, an intelligent wear sensor ensures a longer service life of the P4.1 roller chain for crane and linear robot systems. Due to the offset between upper run and lower run, the plastic rollers are not rolled over, but roll past each other to allow very smooth running. As a result, the coefficient of friction decreases and the drive power is reduced by 57 percent. Users like the world's largest crane manufacturer ZPMC have been relying on the reliable profile roller chain for many years.

Intelligent networking and predictive maintenance with isense

As an option, the new P4.1 can be fitted with smart monitoring sensors. Thereby from a defined wear limit, a signal is issued to the igus® icom communication module and with it maintenance can be planned in advance. Depending on the customer's requirements, the data of the icom module can be used differently – for example for a pure maintenance message or with the connection to the igus data centre for an intelligent and dynamic service life prediction. In this case, the maintenance recommendations via Machine Learning and AI algorithms are constantly compared and defined with the data from many existing applications. Thanks to the intelligent networking of the P4.1 roller chain, the maintenance engineer can access the service life data of the e-chain® at any time.

Typical application areas:

Crane equipment (indoor/outdoor), automated storage and retrieval systems, plant construction, gantry robots, material handling

Service life comparison* igus® rol e-chains® generations
igus® roller chain

Comparison based on indoor crane fitted with igus® products, the crane having an operating time of 9 years and more than 40,000 operating hours. The previous roller chains were replaced according to a maintenance schedule.

 
e-chain® series P41.56
Series Inner height Inner width Outer width Outer height Bend radius Length of travel
Bi [mm] Ba [mm] ha [mm] R [mm] ≤ [m]
 P41.56.18.200.0 56 187 250 84 200 550 Upon request 
 P41.56.18.250.0 56 187 250 84 250 800 Upon request 
 P41.56.18.300.0 56 187 250 84 300 1000 Upon request 
 P41.56.20.200.0 56 200 270 84 200 550 Upon request 
 P41.56.20.250.0 56 200 270 84 250 800 Upon request 
 P41.56.20.300.0 56 200 270 84 300 1000 Upon request 
 P41.56.25.200.0 56 250 320 84 200 550 Upon request 
 P41.56.25.250.0 56 250 320 84 250 800 Upon request 
 P41.56.25.300.0 56 250 320 84 300 1000 Upon request 
 P41.56.30.200.0 56 300 370 84 200 550 Upon request 
 P41.56.30.250.0 56 300 370 84 250 800 Upon request 
 P41.56.30.300.0 56 300 370 84 300 1000 Upon request 
 P41.56.35.200.0 56 350 420 84 200 550 Upon request 
 P41.56.35.250.0 56 350 420 84 250 800 Upon request 
 P41.56.35.300.0 56 350 420 84 300 1000 Upon request 
 P41.56.40.200.0 56 400 470 84 200 550 Upon request 
 P41.56.40.250.0 56 400 470 84 250 800 Upon request 
 P41.56.40.300.0 56 400 470 84 300 1000 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog
e-chain® series P41.80
Series Inner height Inner width Outer width Outer height Bend radius Length of travel
Bi [mm] Ba [mm] ha [mm] R [mm] ≤ [m]
 P41.80.18.250.0 80 187 256 108 250 600 Upon request 
 P41.80.18.300.0 80 187 256 108 300 800 Upon request 
 P41.80.18.350.0 80 187 256 108 350 970 Upon request 
 P41.80.20.250.0 80 200 276 108 250 600 Upon request 
 P41.80.20.300.0 80 200 276 108 300 800 Upon request 
 P41.80.20.350.0 80 200 276 108 350 970 Upon request 
 P41.80.25.250.0 80 250 326 108 250 600 Upon request 
 P41.80.25.300.0 80 250 326 108 300 800 Upon request 
 P41.80.25.350.0 80 250 326 108 350 970 Upon request 
 P41.80.30.250.0 80 300 376 108 250 600 Upon request 
 P41.80.30.300.0 80 300 376 108 300 800 Upon request 
 P41.80.30.350.0 80 300 376 108 350 970 Upon request 
 P41.80.35.250.0 80 350 426 108 250 600 Upon request 
 P41.80.35.300.0 80 350 426 108 300 800 Upon request 
 P41.80.35.350.0 80 350 426 108 350 970 Upon request 
 P41.80.40.250.0 80 400 476 108 250 600 Upon request 
 P41.80.40.300.0 80 400 476 108 300 800 Upon request 
 P41.80.40.350.0 80 400 476 108 350 970 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog
Delivery time  
Delivery time

From autumn

Similar products
Request more information about this product

 

Contact details

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
We need your post code and country so that we can forward your requests to the right contact person
Postcode:*
Country:*
To receive your free sample or catalogue please enter your address here:
Form of address:
Street:
Town:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send