By the application of iglidur® RN plain bearings, the drive energy required for the bottle washing machine could be significantly reduced. This innovation was achieved despite extreme operating conditions in the form of 2-3% caustic soda solution with a temperature of 80°C.
Part specification | Max. static surface | Operating temp. | Paint | Coefficient of sliding |
---|---|---|---|---|
pressure (20°C) | friction against steel | |||
iglidur® RN plain bearing | 35 MPa | -50°C / +120°C | black | 0,06-0,18 |
Monday to Friday from 8am - 8pm.
24h