The pivoting and linear feed movement is implemented by means of drylin® linear guides and igubal® spherical bearing components. Low weight as well as the self-lubricating properties of both product ranges effortlessly allow clock frequencies of 30/min.
Part No. | Max. static | Max. | Min. | Max. tightening torque | Max. tightening torque, |
---|---|---|---|---|---|
Tensile load | Lateral load | Screw-in depth | female thread | through spherical ball with MH | |
igubal® KARM-10 MH | 2500 N | 300 N | 20 mm | 5 Nm | 50 Nm |