Change Language :

Linear carriage drylin® T - reliable even under tough operating conditions. While the structure and function of linear rails are straightforward, the construction of the guide carriages poses a challenge. The linear carriages carry the entire connecting structure. Even with asymmetrical loads, they must not jam on the linear rail and must meet high demands on the precision of the movement. igus® has mastered this challenge and with the drylin T technology can provide you with a rail guide that reliably performs its tasks even under tough operating conditions.
A drylin® T carriage is a linear carriage that fits onto a drylin® T linear rail.
As these are dimensionally identical to standard commercial linear carriages with recirculating ball bearing guides, these can be used as direct replacements.
No lubrication is a key reason to use drylin® T system. There are various options for sizes and different carriage options such as preset bearing clearance, different liner materials and automatic clearance adjustment.
The drylin® T rail guides are identical in terms of design and dimensions with a large number of recirculating ball bearing systems. This makes a one-to-one replacement very easy. The robust rail guide additionally guarantees a long service life of up to 50,000km.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h