Change Language :

iglidur® AX500
According to FDA, EU 10/2011 and new: GB 4806.1/7. The high-temperature material with ESD-specification can now also be used for applications with the prerequisite of Chinese food standards.
Wear-resistant, electrically conductive high-temperature material
More cost-effective than comparable solutions made of stainless steel and durable
Tested according to the specifications of the National Health and Family-Planning Commission
100 % elimination of lubrication; no washing out of grease in the cleaning process.
igus supports the plastics circular economy and is investing in chemical recycling. Learn more about the topic.

We have developed iglidur® AX500 for this purpose
How do exactly 12 grams of wine gums always end up in these little sachets? So-called dosing systems with highly sensitive mechanisms portion thousands of them in no time at all. And then it continues via chutes and belts into the carton.
All these mechanisms and chutes are exposed to wear. iglidur® AX500 bearings help to make bearing points maintenance-free and durable.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h