| Double strokes* | 1 million | 3 million | 5 million | |||
|---|---|---|---|---|---|---|
| Temperature, | v max. [m/s] | a max. | Travel distance | R min. [factor x d] | R min. [factor x d] | R min. [factor x d] |
| from/to [°C] | unsupported | [m/s2] | [m] | |||
| +5 / +15 | 17.5 | 18.5 | 19.5 | |||
| +15 / +60 | 3 | 20 | ≤ 10 | 15 | 16 | 17 |
| +60 / +70 | 17.5 | 18.5 | 19.5 |
Monday to Friday from 8am - 8pm.
24h
