Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

chainflex® bus cable CF11.LC

  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • PVC-free
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • Halogen-free
  • chainflex® class: 6.6.4.1

Product description
chainflex® bus cable CF11.LC
 
Typical application areas
  • For extremely heavy duty applications
  • Almost unlimited resistance to oil, also with bio-oils
  • Indoor and outdoor applications, UV-resistant
  • Unsupported travels and gliding applications of up to 400 m and more
  • Bus connection cable for storage and retrieval units, machining units/machine tools, quick handling, clean room, semiconductor insertion, outdoor cranes, low-temperature applications
Guaranteed service life for this series according to the guarantee conditions
More information: chainflex® Guarantee
Double strokes*  5 million  7,5 million  10 million
Temperature, R min. R min. R min.
from/to [°C] [Factor x d] [Factor x d] [Factor x d]
-35 / -25 12,5 13,5 14,5
-25 / +60 10 11 12
+60 / +70 12,5 13,5 14,5

* Higher number of double strokes possible - use the function of service life calculation on this page


 
Technical note bus cables
 
chainflex® bus cables are specially developed and tested for continuous use in e-chains® applications. Depending on
the used outer jacket material and the design principle, the bus cables are designed for different mechanical requirements
and media resistances.
The electrical design is selected in such a way that the electrical properties of the respective bus specification are reliably fulfilled
, and the greatest importance is also placed on high EMC safety. A permanent stability of the
electrical values despite permanent movement is also ensured.
However, the entire transmission property in a complete bus communication system is not exclusively
dependent on the cable used. Rather, it requires an exact coordination of all components (electronic components,
connection technology and cable) as well as the consideration of the maximum transmission rates which are dependent on the respective systems
in relation to the required data transmission rates. A cable is therefore not solely responsible for the secure transmission of the
signals.
igus® advises you in the design of the appropriate bus system, taking into account all these factors and carrying out extensive tests to
ensure the process reliability of your system from the start.
 
 
Certificates and standards
UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified to no. TC RU C-DE. ME77.B.01218 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1
Technical data
Downloads

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG