igusigus-icon-cart(0)

drylin® E stepper motor with connector, encoder, and brake, NEMA 34

MOT-AN-S-060-059-086-M-D-AAAD product image
igus-icon-lupe
MOT-AN-S-060-059-086-M-D-AAAD product image
igus-icon-lupe
MOT-AN-S-060-059-086-M-D-AAAD technical drawing
igus-icon-lupe
MOT-AN-S-060-059-086-M-D-AAAD technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-059-086-M-D-AAAD video
igus-icon-lupe
1 of 5
drylin® E stepper motor with connector, encoder, and brake, NEMA 34
drylin® E stepper motor with connector, encoder, and brake, NEMA 34
drylin® E stepper motor with connector, encoder, and brake, NEMA 34
drylin® E stepper motor with connector, encoder, and brake, NEMA 34
drylin® E stepper motor with connector, encoder, and brake, NEMA 34
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA 34/flange dimension 86mm
  • Protection class: Motor housing IP65 (shaft seal IP52)
  • Holding torque: 5.90Nm
  • Nominal current: 6.40A
  • Motor connections: Metric M17 connectors (pivoting ± 90°)
  • Brake voltage: 24V
  • Integrated brake for vertical loads
Item no.

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH