My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240

robolink® D standard robot joint, size 50, symmetrical

Product description
robolink® D robot joint with two PRT slewing ring bearings
 
Slewing ring bearing (iglidur® PRT) with a plastic housing. The main component is a worm gear. The centre hole remains free for feeding cables etc. through. The joints can be ordered with or without
motor.
  • Self-locking drive
  • Standard motor option: stepper motor NEMA17 / 23 / 23XL
  • INI kit for zero position optionally adaptable
  • 2 pcs Aluminium PRT (PRT-02-xx-AL), aluminium worm shaft (AL hard anodised). Application e.g. in our low-cost robot arms as front joints (RL-D-20 and RL-D-30)
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h