My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240

robolink® RL-DC - complete module 5 degrees of freedom, with output encoder

  • Small version
  • 5 degrees of freedom
  • Output encoder
  • Reach: 680 mm
  • Payload: 500 g
  • Simulate now
  • Protection class: IP52

Unsure whether it fits?

Product description
Predefined  5-axis kinematics with robolink® D joints, igus® stepper motor kits, folded sheet-metal parts as connecting elements, igus® e-chains® and chainflex® cables.
 
5 axes complete module consisting of:
 
1. robolink® D robot joint installation size 30 with a PRT slewing ring bearing and cover plate in high end version (RL-D-30-102-50-01035), motor kit with NEMA23, version with stepper motor and output encoder (RL-D-30-MK-C-N23-01)
2. Connecting part base-30
3. Connecting part 30-30
4. robolink® D robot joint installation size 30 with two PRT slewing ring bearings in high end version (RL-D-30-101-50-01000), motor kit with NEMA23, version with stepper motor and output encoder (RL-D-30-MK-C-N23-01)
5. Connecting part 270 mm
6. robolink® D robot joint installation size 20 with two PRT slewing ring bearings in standard version (RL-D-20-101-38-01000),  motor kit with NEMA17, version with stepper motor and output encoder (RL-D-20-MK-C-N17-01)
7. Connecting part 240 mm
8. robolink® D robot joint installation size 20 with two PRT slewing ring bearings in standard version (RL-D-20-101-38-01000),  motor kit with NEMA17, version with stepper motor and output encoder (RL-D-20-MK-C-N17-01)
9. robolink® 5 axis strain wave gear, rotary axis. Motor kit with NEMA17, version with stepper motor and output encoder (RL-SC-17-N11-00-28-020KA)
igus® e-chain® & 5m cables per motor, encoder, output encoder led from the base
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h