My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240

iglidur® C500, plate bar stock

  • High chemical and temperature resistance
  • Resistant to water vapour
  • Good coefficient of friction and wear

Unsure whether it fits?

Product description
iglidur® bar stock C500
 
iglidur® C500 can be used up to +250°C and is extremely media-resistant (even in cleaning processes using hydrogen peroxide). It is also wear-resistant and has low coefficient of friction. Also suitable for various special designs. The colour represents extreme environmental conditions.
 
Material properties
  • High chemical and temperature resistance
  • Resistant to water vapour
  • Good coefficient of friction and wear

Typical application areas
  • Plant applications
  • Valves
  • Chemical industry
  • Process technology

When to use it?
  • When an extremely media-resistant plain bearing
    with high flexibility is required
  • When you need a very wear-resistant and
    media-resistant plain bearing
When not to use it?
Certificates and standards
RoHS compliant<br>According to 2011/65/EU (RoHS 2)
Technical data

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h