My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240

iglidur® A500, plastic plate

  • Compliant with EC regulation 10/2011 EC
  • FDA compliant
  • Temperature resistant from -100 °C to +250 °C
  • High chemical resistance

Unsure whether it fits?

Product description
iglidur® bar stock A500
 
Plain bearings made from iglidur® A500 can be used at high temperatures and are permitted for use in direct contact with foodstuffs (FDA-compliant). They exhibit an
exceptionally good chemical resistance and are suitable for heavy-duty use in and around machinery for the food industry. Though iglidur® A500 is an extremely soft material, it simultaneously possesses an excellent compressive strength even at high temperatures.
 
Material properties
 
  • Compliant with EC regulation 10/2011 EC
  • FDA compliant
  • For temperature resistance from -100 °C
  • up to +250 °C
  • High chemical resistance
Typical application areas
When to use it?
  • When FDA compliance is required
  • When high chemical resistance is required
  • Good abrasion resistance
  • Temperature resistant from -100 °C to +250 °C
When not to use it?
  • If extremely high wear resistance is required, then iglidur® X6 or iglidur® Z
  • If high temperature or chemical resistance is not required, then iglidur® A180 or iglidur® A200
  • If a cost-effective universal bearing is required, then iglidur® G or iglidur® P
Use our filter options to find the suitable product
    Certificates and standards
    RoHS compliant<br>According to 2011/65/EU (RoHS 2)
    Technical data

    Consulting

    I would be happy to answer your questions personally

    Shipping and consultation

    In person:

    Monday to Friday from 8am - 8pm.
    Saturdays from 8am- 12pm.

    Online:

    24h