My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240

iglidur® J350, plate bar stock

  • Excellent coefficient of friction against steel
  • Continuous service temperature up to +180 °C
  • For medium to high loads
  • Particularly well-suited to rotating movements
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors

Unsure whether it fits?

Product description
iglidur® bar stock J350
 
iglidur® J350 blends universally good wear resistance, flexibility and temperature resistance into a very versatile iglidur® material.
 
Material properties
 
  • Excellent coefficient of friction against steel
  • Continuous service temperature up to +180 °C
  • For medium to high loads
  • Particularly well suited to rotating movements
Typical application areas
When to use it?
  • If a highly wear-resistant bearing for rotating movement at medium and high loads is required
  • If a cost-effective bearing is required for use at high temperatures
  • If press-fit up to +150 °C is required
  • If high wear resistance is required at high loads
  • If the bearing is exposed to collisions and impacts
When not to use?
  • If temperatures persistently exceed +180 °C, iglidur® X
  • If minimal friction is decisive, iglidur® J
  • When a cost-effective bearing with a low friction is needed, iglidur® D or iglidur® R
  • For high rotational speeds, iglidur® J
Use our filter options to find the suitable product
Certificates and standards
RoHS compliant<br>According to 2011/65/EU (RoHS 2)
Technical data

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h