My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240

iglidur® W300, plate bar stock

  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
  • Also suitable for soft shafts
  • Resistant to dirt

Unsure whether it fits?

Product description
iglidur® bar stock W300
 
iglidur® W300 gives excellent wear resistance, even in harsh environments or when used with rough shafts.  This material is the most resistant to these external effects in the entire iglidur® range .
 

Material properties
  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
  • Also suitable for soft shafts
  • Resistant to dirt

Typical application areas
  • Automation
  • Printing industry
  • Woodworking
  • Mechatronics
  • Test engineering and quality assurance Industry solutions
When to use it?
  • When especially high service life is necessary
  • When low coefficient of dynamic friction and high wear resistance are required
  • For use on 304 stainless steel shafts
  • For very rough shafts or abrasive media
  • Dirt-resistant
When not to use it?
  • For high loads starting at 50 MPa , iglidur® Q, page 423
  • When constant temperatures exceed +90°C iglidur® H or iglidur® X
  • For very wet environments iglidur® P
  • When an economical bearing is required iglidur® G
Use our filter options to find the suitable product
Certificates and standards
RoHS compliant<br>According to 2011/65/EU (RoHS 2)
Technical data

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h