Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

robolink® RL-DCI-5S-M | Five degrees of freedom (DOF) | 680mm range

Product information
  • Payload up to 0.5 kg
  • Reach up to 680 mm
  • Degrees of freedom: 5
  • Speed: 6 picks/min 
  • Min. service life: 1 million cycles

Optionally available
Product description
robolink® RL-DCi - complete multi-axis joint robot module with five degrees of freedom, with integrated control system at the base
The robolink® DCi articulated arm robots can be used individually and flexibly. With five degrees of freedom and a control system integrated in the base, the robolink® DCi is designed for precision requirements of 0.5 m with a load of up to 0.5 kg - and it does that with a total weight of just 12 kg. Typically, this kind of articulated arm robot is used with cycle times of > 7 s. The robot is available in black as standard. The robolink® robotic components consist largely of tribologically optimised plastics. This enables high cost savings while maintaining a long service life and freedom from maintenance.

Application examples
Typical applications of robolink® DCi multi-axis articulated robots include pick-and-place applications in the teaching segment or quality testing processes with the smallest construction volume.

Robot control system for an easy entry into automation
The robolink® DCi is compatible with igus® Robot Control. The igus® Robot Control enables a simple and intuitive system for robot control and programming. 
The free-of-charge, licence-free igus® Robot control software is integrated into the control system and thus makes use of a uniform operating concept and consistent communication services for many components of a system. This entails less project planning effort and faster commissioning.

Optional accessories
7th axis as well as the igus Robot Control are optional accessories for the robolink® RL-DCi.

Not sure whether the robot is right for your application? Feel free to contact us for a demo.
 
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH