My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240

iglidur® J350-PF, filament for 3D printing

  • High wear resistance
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) 
  • Lubrication-free and maintenance-free
  • Higher temperature resistance up to 180°C (continuous) 
  • High-quality processing: suitable for experts
Product description
iglidur® J350-PF 3D print filament
 
Wearing components made of igus® tribo-filament are up to 50 times more wear-resistant than standard materials for 3D printing and therefore have an extremely long service life. Due to their excellent tribological
properties, they are suited for 3D printing of replacement parts, for example bearings, drive nuts, gears and other wear parts. igus® tribo-filaments can be processed on 3D printers that are based on the fused-deposition-modelling method (FDM/FFF) and that allow the nozzle temperature to be set as required.  
 
Typical application areas
  • Special machine construction
  • Jig construction
  • Complex wearing parts
Please observe the processing instructions for the iglidur® J350-PF 3D print filament in the download area.
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h