My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240

robolink® S | Rotary axis with motor | Module RL-S-11-28-AA-N11-02

  • Rated speed: 6 rpm
  • Motor type: NEMA11
  • Size: Size 17
  • Mechanical service life: min. 1.000.000 cycles
Product description
robolink® S | Rotary axis with motor | Module RL-S-17-A0153
 
Ready to install rotary axis with motor and initiator kit, made of robolink® S gearboxes.
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h