My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44(0)1604 677240
+44(0)1604 677242

readycable® motor cable similar to Danaher Motion 88962 (15 m), base cable, TPE 7.5 x d, halogen-free

  • Requirements: For heaviest duty applications
  • Outer jacket: TPE
  • Overall shield
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • chainflex® class: 7.6.4.1

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h