My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

readycable® encoder cable suitable for Control Techniques SS B A H N XXX, base cable PVC 15xd

  • Requirements: For flexing applications
  • Outer jacket: PVC
  • Oil resistance: No oil resistance
  • Silicone-free
  • Flame retardant
  • chainflex® class: 3.1.1.1

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h