My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44(0)1604 677240
+44(0)1604 677242

readycable® network cable EtherCAT similar to Beckhoff ZK1090-9191-xxxx, base cable TPE 10 x d

  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Bio-oil-resistant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • Flame retardant
  • chainflex® class: 6.6.4.1

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h