Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Clevis joint, detectable, GERM-DT, igubal®

  • Detectable
  • Material: RN246
  • Thread direction: right hand
  • Very lightweight
  • High rigidity
  • Absolutely corrosion-resistant
  • High tensile force
  • Can be used in combination with dimensional series E rod ends
  • Vibration dampening
  • Noise-dampening
Product description
igubal® spring-loaded fixing clip
 
igubal® bearings can be found quickly in case of misuse or crash of the system through detectable materials. This means that even the smallest fragment can be found by freely available metal detection equipment.
 
Clevis joint made of RN246, detectable.
  • Resistant to dust and dirt
  • Maintenance-free and lubrication-free
  • Vibration dampening
  • Lightweight

Typical application areas
  • Food industry
  • Packaging
  • Heavy duty
  • Automotive industry
  • Disposal technology
  • Automation
     
    You will find plenty of additional application areas at our Industry solutions
  • When particles should be detectable
  • If you need maintenance-free materials
  • When dimensional series E and K components are to be fitted
  • If high compressive strength is required
When not to use it?
  • If temperatures are higher than +80 °C
  • If diameters above 16 mm are required
  • If rotation speeds higher than 0.5 m/s are required
Use our filter options to find the suitable product
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.