My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44(0)1604 677240
+44(0)1604 677242

readycable® encoder cable similar to Rexroth IKS0262, base cable TPE 5 x d

  • Requirements: For heaviest duty applications
  • Outer jacket: TPE
  • Overall shield
  • Bio-oil-resistant
  • Coolant resistant
  • Low-temperature-flexible
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • chainflex® class: 7.6.4.1

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h