When to use it?
| When not to use it?
|
Classic design, easy assembly, dimensional series K
Cost-effective, simple assembly, dimensional series K
For high axial and radial loads, dimensional series E
Classic design, easy assembly, dimensional series K
Simple assembly, two mounting holes, dimensional series E
For metal bearing housings, low moisture absorption, dimensional series E
Detectable, right-hand thread, dimensional series K, housing B
Detectable, left-hand thread, dimensional series K, housing B
Detectable, right-hand thread, dimensional series E, housing B
Detectable, left-hand thread, dimensional series E, housing B
Low-cost, dimensional series K
Splittable, low moisture absorption, dimensional series K
For underwater applications, dimensional series E - slim version
Clearance-free, low-cost, low moisture absorption, dimensional series E
For metal bearing housings, FDA-compliant, dimensional series E
Standard material, dimensional series E - narrow version
Low-cost, left-hand thread, with plastic ball stud
Low-cost, right-hand thread, with metal ball stud
Simple assembly and disassembly, right-hand thread, with ball stud made of polymer
Left-hand thread, with spherical cap, with plastic ball stud
Low-cost, left-hand thread, with plastic ball stud
Right-hand thread
Detectable, right-hand thread
Detectable
Left-hand thread
Left-hand thread
Detectable, right-hand thread
Left-hand thread
Compensation of misalignments, two mounting holes, dimensional series K
Simple assembly, two mounting holes, dimensional series E
Quick assembly, split, two mounting holes, dimensional series E
Accessory, for pillow block bearings of the dimensional series E
High stiffness, split housing, four mounting holes, dimensional series E
For temperatures up to 200 °C, easy assembly, two mounting holes, dimensional series E
For temperatures up to 200 °C, for high radial loads, four mounting holes, dimensional series E
Space saving, dimensional series E
Compensation of misalignment errors
For higher radial loads, four mounting holes, dimensional series E
Tolerance compensation, dimensional series E
Tolerance compensation, dimensional series E
Robust plastic, dimensional series E
Simple assembly and disassembly, right-hand thread, with ball stud made of galvanised steel
Individual alignment of the bearing position
Individual alignment of the bearing position
Individual alignment of the bearing position
Right-hand thread
For extremely small installation space, dimensional series K
Right-hand thread
Easy assembly and disassembly
Connection for rotating and pivoting movements
Ball stud made of Tribo plastic
Low moisture absorption, dimensional series E
High holding forces when assembled
Monday to Friday from 8am - 8pm.
24h