My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

iglidur® A290, sleeve bearing, mm

  • Robust, with high abrasion resistance
  • If low noise level is required
Product description
iglidur® A290 | Robust, with high abrasion resistance
 
  • Abrasion-resistant
  • If low noise level is required
  • Lubrication- and maintenance-free
  • Standard range from stock
iglidur® A290 plain bearings were developed for good resistance to wear and quiet operation. Compared to bearings made from iglidur® A200, the tribological and mechanical properties have been significantly improved.
 
Typical application areas
 
Food industry
 
You can find further applications here:
Industry solutions
 
 
When to use it?
  • For low speeds
  • If low noise level is required
  • When the bearing needs to be physically safe
  • Very good mechanical properties
When not to use it?
Use our filter options to find the suitable product
 
Tolerances and measuring system
The installation height and tolerances of iglidur® plain bearings are dependent on the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule of thumb for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
 
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting into the correctly toleranced housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing is also prevented this way.
iglidur® - assembling, gluing, machining
 
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Accessories
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h