My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44(0)1604 677240
+44(0)1604 677242

xiros® 2-hole flange bearing, EFOM, self-adjusting, xirodur B180, glass balls, mm

  • trouble-free readjustment thanks to extended holes
  • precise alignment of the bearings not necessary
  • non-metallic
  • smooth running
  • low humidity absorption
  • chemically resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Glass
  • Rings material: xirodur B180
  • Cage material: xirodur B180
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h