Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

drylin® trapezoidal lead screw, left-hand thread, EN AW 6082

  • Material: Aluminum EN AW 6082
  • Thread direction: Left-hand thread
  • Thread type: Trapezoidal threads
Product description
Trapezoidal thread lead screws from dryspin® lead screw technology
 
Lead screws are machine elements used to convert a rotary motion into a linear motion. 
 
The trapezoidal lead screws and lead screw nuts from igus® are based on the principle of lubrication-free linear technology. The specifications and shapes of the drylin® lead screw technology matched to the polymer nut and trapezoidal lead screw guarantee an even longer service life and efficiency.
 
Advantages of the drylin® trapezoidal thread lead screws:
► 100% maintenance-free dry running
► Quiet and vibration-free operation
► Insensitive to dust and dirt
► 100% corrosion-free
► High efficiency levels
► Cost-effective purchase
► Fast delivery times
 
The cross section of the trapezoidal thread corresponds to an isosceles trapezoid with an angle of 15°. The thread angle is 30°. Compared to the standard thread, the trapezoidal thread lead screw has a larger diameter and a greater pitch. The pitch angle is smaller than the arc tangent for single start trapezoidal lead screws. Thus, self-locking is given. Two-start lead screws, on the other hand, are not self-locking.
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.