| Double strokes* | 5 millions | 7,5 millions | 10 millions | |||
|---|---|---|---|---|---|---|
| Temperature, | < 10 m | ≥ 10 m | < 10 m | ≥ 10 m | < 10 m | ≥ 10 m |
| from/to [°C] | R min. [factor x d] | R min. [factor x d] | R min. [factor x d] | |||
| +5 / +15 | 7,5 | 10 | 8,5 | 11 | 9,5 | 12 |
| +15 / +60 | 6,8 | 7,5 | 7,8 | 8,5 | 8,8 | 9,5 |
| +60 / +70 | 7,5 | 10 | 8,5 | 11 | 9,5 | 12 |
* Higher number of double strokes possible - use the service life calculation function on this page.
Monday to Friday from 8am - 8pm.
24h
